GV2 GV3 AUX SHORT CCT C/O LHS

Share
In stock
SKU
GVAM11
Regular Price ₹ 2,195 Special Price ₹ 1,032
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAM
 
product or component type
Auxiliary contact block
 
product compatibility
GV2L
GV2ME
GV2RT
GV3L
GV2P
GV3P
GV2LE
 
range compatibility
GV2 GV2 circuit breaker
GV3 GV3P circuit breaker
GV3 GV3L circuit breaker
 
mounting location
Left side
 
auxiliary contacts operation
Short-circuit signal 1 C/O
 
pole contact composition
1 C/O
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
Complementary
[Ui] rated insulation voltage
690 V conforming to IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
24...240 V AC
24...60 V DC
 
[Ith] conventional free air thermal current
2.5 A for fault signalling
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
36 VA at 24 V AC-14 - electrical durability: 1000 cycles at 1.5 A
48 VA at 48 V AC-14 - electrical durability: 1000 cycles at 1 A
72 VA at 110…127 V AC-14 - electrical durability: 1000 cycles at 0.5 A
72 VA at 230…240 V AC-14 - electrical durability: 1000 cycles at 0.3 A
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
15 W at 48 V DC-13 - electrical durability: 1000 cycles
24 W at 24 V DC-13 - electrical durability: 1000 cycles
9 W at 60 V DC-13 - electrical durability: 1000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
89 mm
 
width
9.3 mm
 
depth
66 mm
 
net weight
0.055 kg
 
Environment
environmental characteristic
Normal environment
More Information
Product Name GV2 GV3 AUX SHORT CCT C/O LHS
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV2 GV3 AUX SHORT CCT C/O LHS
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite