GV2 GV3 AUXILIARY N/O N/O TOP
In stock
SKU
GVAE20
Regular Price
₹ 1,615
Special Price
₹ 840
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GVAE
|
|
product or component type |
Auxiliary contact block
|
|
product compatibility |
GV2L
GV3P GV2ME LS1D32 GV3L GV2RT GV2P GV2LE |
|
mounting location |
Front side
|
|
pole contact composition |
2 NO
|
|
connections - terminals |
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end |
|
quantity per set |
Set of 10
|
[Ui] rated insulation voltage |
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14 250 V conforming to IEC 60947-1 |
|
---|---|---|
[Ue] rated operational voltage |
24...240 V AC
24...60 V DC |
|
[Ith] conventional free air thermal current |
2.5 A
|
|
protection type |
GG fuse 10 A
GB2CB06 circuit breaker 10 A |
|
mechanical durability |
100000 cycles
|
|
minimum switching current |
5 mA
|
|
minimum switching voltage |
17 V
|
|
rated operational power in VA |
120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles
120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles 48 VA at 24 V AC-15 - electrical durability: 100000 cycles 60 VA at 48 V AC-15 - electrical durability: 100000 cycles |
|
rated operational power in W |
15 W at 48 V DC-13 - electrical durability: 100000 cycles
24 W at 24 V DC-13 - electrical durability: 100000 cycles 9 W at 60 V DC-13 - electrical durability: 100000 cycles |
|
tightening torque |
1.4 N.m - on screw clamp terminals
|
|
height |
11 mm
|
|
width |
45 mm
|
|
depth |
29 mm
|
|
net weight |
0.02 kg
|
environmental characteristic |
Normal environment
|
---|
Product Name | GV2 GV3 AUXILIARY N/O N/O TOP |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.