GV2 GV3 AUXILIARY N/O(FLT) N/C LHS

Share
In stock
SKU
GVAD1001
Regular Price ₹ 2,300 Special Price ₹ 1,081
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAD
 
product or component type
Auxiliary contact block
 
product compatibility
GV2P
GV2LE
GV3L
GV2ME
GV2RT
GV3P
GV2L
 
mounting location
Left side
 
auxiliary contacts operation
Fault signal 1 NO
 
pole contact composition
1 NO + 1 NC
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
Complementary
[Ui] rated insulation voltage
690 V conforming to IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
48...690 V AC
24...240 V DC
 
[Ith] conventional free air thermal current
6 A
2.5 A for fault signalling
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
300 VA at 48 V AC-15 - electrical durability: 100000 cycles
414 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
36 VA at 24 V AC-14 - electrical durability: 1000 cycles
48 VA at 48 V AC-14 - electrical durability: 1000 cycles
72 VA at 110…127 V AC-14 - electrical durability: 1000 cycles
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
15 W at 48 V DC-13 - electrical durability: 1000 cycles
24 W at 24 V DC-13 - electrical durability: 1000 cycles
9 W at 60 V DC-13 - electrical durability: 1000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
89 mm
 
width
9.3 mm
 
depth
66 mm
 
net weight
0.055 kg
 
Environment
environmental characteristic
Normal environment
More Information
Product Name GV2 GV3 AUXILIARY N/O(FLT) N/C LHS
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV2 GV3 AUXILIARY N/O(FLT) N/C LHS
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite