Share

GV3L MOTOR CB MAGNETIC 50A EVERLINK

In stock
SKU
GV3L50
Regular Price ₹ 18,140 Special Price ₹ 9,433
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys GV3
 
device short name
GV3L
 
device application
Motor
 
poles description
3P
 
network type
AC
 
utilisation category
Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
 
network frequency
50/60 Hz
 
breaking capacity
100 kA Icu at 230/240 V AC 50/60 Hz
50 kA Icu at 440 V AC 50/60 Hz
12 kA Icu at 500 V AC 50/60 Hz
6 kA Icu at 690 V AC 50/60 Hz
50 kA Icu at 400/415 V AC 50/60 Hz
 
[Ics] rated service short-circuit breaking capacity
100 % at 230/240 V AC 50/60 Hz
100 % at 400/415 V AC 50/60 Hz
100 % at 440 V AC 50/60 Hz
50 % at 500 V AC 50/60 Hz
50 % at 690 V AC 50/60 Hz
 
trip unit technology
Magnetic
 
magnetic tripping current
700 A
 
Complementary
fixing mode
35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
 
operating position
Any position
 
motor power kW
22 kW at 400/415 V AC 50/60 Hz
30 kW at 500 V AC 50/60 Hz
45 kW at 690 V AC 50/60 Hz
 
control type
Rotary knob
 
[Ue] rated operational voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
IEC 60947-2 6 kV
 
mechanical durability
50000 cycles
 
electrical durability
50000 cycles for AC-3 at 415 V
 
maximum operating rate
25 cyc/h
 
connections - terminals
EverLink BTR screw connectors 1 cable(s) 1…35 mm² solid
EverLink BTR screw connectors 2 cable(s) 1…25 mm² solid
EverLink BTR screw connectors 1 cable(s) 1…35 mm² flexible without cable end
EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible without cable end
EverLink BTR screw connectors 1 cable(s) 1…35 mm² flexible with cable end
EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible with cable end
 
tightening torque
5 N.m on EverLink BTR screw connectors for cable 25 mm²
8 N.m on EverLink BTR screw connectors for cable 35 mm²
 
mechanical robustness
Shocks: 15 Gn for 11 ms closed conforming to IEC 60068-2-27
Shocks: 30 Gn for 11 ms opened conforming to IEC 60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
 
suitability for isolation
Yes conforming to IEC 60947-1
 
height
132 mm
 
width
55 mm
 
depth
136 mm
 
net weight
0.96 kg
 
Environment
standards
EN/IEC 60947-2
EN/IEC 60947-4-1
CSA C22.2 No 60947-4-1
UL 60947-4-1
 
product certifications
IECEE CB Scheme
UL
CSA
CCC
EAC
ABS
LROS (Lloyds register of shipping)
DNV-GL
BV
 
protective treatment
TH
 
IP degree of protection
IP20 conforming to IEC 60529
 
IK degree of protection
IK09
 
ambient air temperature for operation
-20…60 °C
 
ambient air temperature for storage
-40…80 °C
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
operating altitude
0...3000 m
More Information
Product Name GV3L MOTOR CB MAGNETIC 50A EVERLINK
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV3L MOTOR CB MAGNETIC 50A EVERLINK
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite