4 TAP OFFS BUSBAR GV2 63A 45MM PITCH

Share
In stock
SKU
GV2G445
Regular Price ₹ 3,620 Special Price ₹ 1,701
53% Off ( Prices are all exclusive of taxes )

Linergy FT - Comb busbar - 63 A - 4 tap-offs - 45 mm pitch

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 4 tap-off outlets for the paralleling of 4 devices with a pitch of 45mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).

More Information
Product Name 4 TAP OFFS BUSBAR GV2 63A 45MM PITCH
Range Name Linergy
Tax Class GST-18
Write Your Own Review
You're reviewing:4 TAP OFFS BUSBAR GV2 63A 45MM PITCH
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite