TERMINAL BLOCK FOR GV1 L3

Share
In stock
SKU
GV2G05
Regular Price ₹ 4,535 Special Price ₹ 2,131
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
Linergy
 
product name
FT
 
device short name
GV2G
 
product or component type
Terminal block
 
accessory / separate part category
Connection accessory
 
poles description
3P
 
range compatibility
TeSys GV2
TeSys D
TeSys K
TeSys U
 
Complementary
[Ie] rated operational current
63 A
 
mounting location
Top
 
IP degree of protection
IP20 conforming to IEC 60529
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-1
 
connections - terminals
Screw clamp terminals 1 solid AWG 4
Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible with cable end
Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible without cable end
Screw clamp terminals 1 cable(s) 1.5…25 mm² solid
Screw clamp terminals 2 cable(s) 1.5…4 mm² flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…6 mm² solid
Screw clamp terminals 2 cable(s) 2.5…4 mm² flexible without cable end
Screw clamp terminals 1 flexible AWG 4
 
tightening torque
1.7 N.m - on screw clamp terminals
2.2 N.m - on connector
 
net weight
0.115 kg
More Information
Product Name TERMINAL BLOCK FOR GV1 L3
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:TERMINAL BLOCK FOR GV1 L3
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite