Share

GV2 MOTOR CB MAGNETIC 32A TOGGLE SWITCH

In stock
SKU
GV2LE32
Regular Price ₹ 10,905 Special Price ₹ 5,671
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys GV2
 
device short name
GV2LE
 
device application
Motor
 
poles description
3P
 
network type
AC
 
utilisation category
Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
 
network frequency
50/60 Hz conforming to IEC 60947-2
 
breaking capacity
50 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
6 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
4 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
 
trip unit technology
Magnetic
 
magnetic tripping current
416 A
 
Complementary
fixing mode
35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
 
operating position
Any position
 
motor power kW
15 kW at 400/415 V AC 50/60 Hz
18.5 kW at 500 V AC 50/60 Hz
22 kW at 690 V AC 50/60 Hz
 
control type
Toggle
 
[Ue] rated operational voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
IEC 60947-2 6 kV
 
power dissipation per pole
1.8 W
 
mechanical durability
100000 cycles
 
electrical durability
100000 cycles for AC-3 at 415 V
 
maximum operating rate
40 cyc/h
 
rated duty
Continuous conforming to IEC 60947-4-1
 
connections - terminals
Screw clamp terminals 2 cable(s) 1…6 mm² solid
Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end
 
tightening torque
1.7 N.m on screw clamp terminals
 
mechanical robustness
Shocks: 30 Gn conforming to IEC 60068-2-27
Vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
 
suitability for isolation
Yes conforming to IEC 60947-1
 
height
89 mm
 
width
45 mm
 
depth
78.5 mm
 
net weight
0.33 kg
 
Environment
standards
EN/IEC 60947-2
EN/IEC 60947-4-1
 
product certifications
IECEE CB Scheme
CCC
EAC
RINA
LROS (Lloyds register of shipping)
DNV-GL
BV
 
protective treatment
TH
 
IP degree of protection
IP20 conforming to IEC 60529
 
IK degree of protection
IK04
 
ambient air temperature for operation
-20…60 °C
 
ambient air temperature for storage
-40…80 °C
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
operating altitude
0...2000 m
 
More Information
Product Name GV2 MOTOR CB MAGNETIC 32A TOGGLE SWITCH
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV2 MOTOR CB MAGNETIC 32A TOGGLE SWITCH
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite