TERMINAL BLOCK GV2 G BUSBAR
In stock
SKU
GV1G09
Regular Price
₹ 2,370
Special Price
₹ 1,114
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Linergy
|
|
---|---|---|
product name |
FT
|
|
device short name |
GV1G
|
|
product or component type |
Terminal block
|
|
accessory / separate part category |
Connection accessory
|
|
poles description |
3P
|
|
range compatibility |
TeSys GV2
TeSys D TeSys K TeSys U TeSys LS1 |
[Ie] rated operational current |
63 A
|
|
---|---|---|
mounting location |
Top
|
|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
[Ui] rated insulation voltage |
690 V conforming to IEC 60947-1
|
|
connections - terminals |
Screw clamp terminals 1 solid AWG 4
Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible with cable end Screw clamp terminals 1 cable(s) 1.5…16 mm² flexible without cable end Screw clamp terminals 1 cable(s) 1.5…25 mm² solid Screw clamp terminals 2 cable(s) 1.5…4 mm² flexible with cable end Screw clamp terminals 2 cable(s) 1.5…6 mm² solid Screw clamp terminals 2 cable(s) 2.5…4 mm² flexible without cable end Screw clamp terminals 1 flexible AWG 4 |
|
tightening torque |
1.7 N.m - on screw clamp terminals
2.2 N.m - on connector |
|
net weight |
0.04 kg
|
Product Name | TERMINAL BLOCK GV2 G BUSBAR |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.