GV6P320F 3P 36kA Motor Circuit Breaker

Share
In stock
SKU
GV6P320F
Regular Price ₹ 57,275 Special Price ₹ 26,919
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys GV6
 
device short name
GV6P
 
product or component type
Motor circuit breaker
 
device application
Motor protection
 
protection type
Overload protection
Short-circuit protection
Instantaneous short-circuit protection
Phase unbalance
Phase loss
 
utilisation category
Category A conforming to IEC 60947-2
 
control type
Direct rotary handle
 
suitability for isolation
Yes conforming to EN/IEC 60947-2
 
poles description
3P
 
[Ue] rated operational voltage
690 V AC 50/60 Hz
 
[In] rated current
320 A at 65 °C
 
Breaking capacity code
F 36 kA
 
breaking capacity
36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
800 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
8 kV
 
overvoltage category
III
 
trip unit name
Micrologic 2.3 M
 
trip unit rating
320 A
 
trip unit technology
Electronic
 
magnetic tripping current
4800 A
 
[Isd] short-time pick-up adjustment range
5...13 x Ir adjustable 9 settings
 
thermal protection adjustment range
160…320 A adjustable 9 settings
 
thermal overload class
Class 5 conforming to IEC 60947-4-1
Class 10 conforming to IEC 60947-4-1
Class 20 conforming to IEC 60947-4-1
 
phase failure sensitivity
Yes conforming to IEC 60947-4-1
 
mechanical durability
15000 cycles
 
electrical durability
6000 cycles for AC-3 at 400/415 V In
 
maximum operating rate
25 cyc/h
 
rated duty
Continuous
 
power dissipation per pole
19.2 W
 
Complementary
motor power kW
132…160 kW at 400/415 V AC 50/60 Hz
160…200 kW at 500 V AC 50/60 Hz
200…250 kW at 660/690 V AC 50/60 Hz
 
local signalling
LED ready
LED 95 % Ith
 
standards
EN/IEC 60947-1
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
 
product certifications
IECEE CB Scheme
EAC (pending)
 
fixing mode
By screws
 
mounting position
Horizontal and vertical
 
connections - terminals
Power circuit: bars - busbar cross section: 32 x 10 mm
Power circuit: lugs - external diameter: 32 mm
 
connection pitch
45 mm without spreaders
 
tightening torque
50 N.m screw : M10
 
width
140 mm
 
height
255 mm
 
depth
179 mm
 
net weight
6.5 kg
 
colour
Anthracite (RAL 7016)
 
Environment
ambient air temperature for storage
-55…85 °C
 
ambient air temperature for operation
-25…70 °C
 
operating altitude
0...2000 m without derating
 
IP degree of protection
IP40 conforming to IEC 60529
 
IK degree of protection
IK07 conforming to IEC 62262
 
pollution degree
3
 
protective treatment
TC
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
More Information
Product Name GV6P320F 3P 36kA Motor Circuit Breaker
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV6P320F 3P 36kA Motor Circuit Breaker
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite