DIRECT ROTARY HANDLE RED GV4 BV4

Share
In stock
SKU
GV4ADN02
Regular Price ₹ 2,890 Special Price ₹ 2,456
15% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product or component type
Rotary handle
 
accessory / separate part category
Control accessory
 
rotary handle mounting style
Direct
 
handle colour
Red
 
handle front plate colour
Yellow
 
marking
OFF - Trip - ON
 
rotary handle padlocking
Padlock in ON position
1 to 3 padlocks
Padlock in OFF position
 
Complementary
range compatibility
TeSys GV4
TeSys BV4
 
mounting mode
Fixed
 
mounting location
Front side
 
locking options description
1 to 3 padlocks Ø 4 to Ø 8
 
Environment
IP degree of protection
IP40
More Information
Product Name DIRECT ROTARY HANDLE RED GV4 BV4
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:DIRECT ROTARY HANDLE RED GV4 BV4
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite