NSX100F 36kA AC 3P3D 100A TMD

Share
In stock
SKU
C10F3TM100
Regular Price ₹ 16,600 Special Price ₹ 8,632
48% Off ( Prices are all exclusive of taxes )

Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 100A

CHECK DELIVERY TIME & COD AVAILABILITY

This ComPacT NSX100F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 100A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100F is part of Schneider Electric EcoStruxure Power architecture.

More Information
Product Name NSX100F 36kA AC 3P3D 100A TMD
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX100F 36kA AC 3P3D 100A TMD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite