NSX160F 36kA AC 3P3D 160A TMD

Share
In stock
SKU
C16F3TM160
Regular Price ₹ 26,050 Special Price ₹ 13,546
48% Off ( Prices are all exclusive of taxes )

Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 3 poles, TMD trip unit 160A

CHECK DELIVERY TIME & COD AVAILABILITY

This ComPacT NSX160F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 160A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX160F is part of Schneider Electric EcoStruxure Power architecture.

More Information
Product Name NSX160F 36kA AC 3P3D 160A TMD
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX160F 36kA AC 3P3D 160A TMD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite