APC Easy UPS BVX 2200VA, 230V

Share
In stock
SKU
BVX2200LI-IN
Regular Price ₹ 18,000 Special Price ₹ 14,300
21% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APC Easy UPS BVX 2200VA, 230V, AVR, India Sockets.

  • The APC by Schneider Electric Easy UPS helps to provide power for wireless networks, computers, gaming consoles and other electronics in your home or business during power outages and voltage fluctuations, as well as helps to provide protection from power surges and sags.
  • Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment. Provides temporary battery power when the utility power is out. Allows you to recharge your battery while on generator power. Simultaneously charge mobile devices, including smartphones and tablets.
  • Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations. Provides early-warning fault analysis on batteries enabling timely preventive maintenance.
  • Maximizes battery performance, life, and reliability through intelligent, precision charging and also provides notification of changing utility power and UPS power conditions.
  • LED status display with on line : on battery : replace battery and overload indicators. Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm.
  • Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor
More Information
Product Name APC Easy UPS BVX 2200VA, 230V
Tax Class GST-18
Range Name UPS
Extended 1 Year warranty No
Write Your Own Review
You're reviewing:APC Easy UPS BVX 2200VA, 230V
Your Rating

No sellers found for this product.
Products you may like
Search engine powered by ElasticSuite