TeSys Thermal OVerload Relay - 23-32A
In stock
SKU
LRD332
Regular Price
₹ 5,375
Special Price
₹ 4,838
10% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys LRD
|
|
product or component type |
Differential thermal overload relay
|
|
device short name |
LRD
|
|
relay application |
Motor protection
|
|
product compatibility |
LC1D40A
LC1D65A LC1D50A |
|
network type |
AC
DC |
|
thermal protection adjustment range |
23…32 A
|
|
[Ui] rated insulation voltage |
Power circuit 600 V CSA
Power circuit 600 V UL Power circuit 690 V IEC 60947-4-1 |
network frequency |
0...400 Hz
|
|
---|---|---|
mounting support |
Plate, with specific accessories
Rail, with specific accessories Under contactor |
|
tripping threshold |
1.14 +/- 0.06 Ir IEC 60947-4-1
|
|
[Ith] conventional free air thermal current |
5 A signalling circuit
|
|
permissible current |
0.95 A 380 V AC-15 signalling circuit
0.06 A 440 V DC-13 signalling circuit |
|
[Ue] rated operational voltage |
690 V AC 0...400 Hz
|
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
phase failure sensitivity |
Tripping current 130 % of Ir on two phase, the last one at 0
|
|
control type |
Red push-button stop
Blue push-button reset |
|
temperature compensation |
-4…140 °F (-20…60 °C)
|
|
connections - terminals |
Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible without cable end
Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible with cable end Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) solid without cable end Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) flexible without cable end Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) flexible with cable end Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) solid without cable end |
|
tightening torque |
Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals
Power circuit 44.25 lbf.in (5 N.m) EverLink BTR screw connectors |
|
height |
4.84 in (123 mm)
|
|
width |
2.17 in (55 mm)
|
|
depth |
4.84 in (123 mm)
|
|
net weight |
0.83 lb(US) (0.375 kg)
|
protective treatment |
TH IEC 60068
|
|
---|---|---|
IP degree of protection |
IP20 IEC 60529
|
|
ambient air temperature for operation |
-4…140 °F (-20…60 °C) without derating IEC 60947-4-1
|
|
ambient air temperature for storage |
-76…158 °F (-60…70 °C)
|
|
flame retardance |
V1 UL 94
|
|
mechanical robustness |
Shocks15 Gn for 11 ms IEC 60068-2-7
Vibrations4 gn IEC 60068-2-6 |
|
dielectric strength |
6 kV 50 Hz IEC 60255-5
|
|
standards |
ATEX D 94/9/CE
IEC 60947-4-1 UL 508 EN 60947-5-1 EN 60947-4-1 IEC 60947-5-1 CSA C22.2 No 14 |
|
product certifications |
GL
DNV GOST RINA ATEX INERIS LROS (Lloyds register of shipping) UL BV CSA CCC |
Category |
22347 - CONTACTOR,D-LINE,OVERLOADS-NEW
|
|
---|---|---|
Discount Schedule |
I12
|
|
GTIN |
00785901811640
|
|
Returnability |
Yes
|
|
Country of origin |
FR
|
Product Name | TeSys Thermal OVerload Relay - 23-32A |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.