APC Power-Saving Back-UPS Pro 1500, 230V
Scroll down to the Product Desription for more information on Extended Warranty
APC Back-UPS Pro BR1500G-IN, 1500VA / 865W, 230V UPS System, High-Performance Premium Power Backup & Protection for Home Office, Desktop PC, Gaming Console & Home Electronics
865 Watt / 1500 VA UPS System
• Sleek Deisgn Line Interactive UPS with total Load Capacity of 865Watts / 1500VA
• LCD Display and Sleek Design
• 6 nos. India 3 Pin 6A Output Socket – 4 with Battery backup & 2 with Surge protection Outlets
• Automatic Voltage Regulator (AVR) with Wide Input Voltage Range of 170-294V
• 45-60* min. Back-Up time *as per the load
• Green UPS with Programmable Outlets with energy-saving features
• Generator Compatible
• Cold start capability allows the load to power on just on battery
• Stays quiet during a changeover from mains to generator
• USB, Serial Interface compatible with Powerchute® UPS Management Software
• 2 Years of Warranty
APC by Schneider Electric is the global leader in Power Protection for Home & Business presents APC Back-UPS Pro BR Series,
An Uninterrupted Power Supply which offers guaranteed power protection for high-performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. APC Back-UPS Pro provides abundant battery backup during outages and stabilizes unsafe voltage levels. It also provides power protection from damaging surges and spikes, and allow the use of management software PowerChute® so you get the most out of your UPS. Premium features of this family include Automatic Voltage Regulation (AVR), LCD display, Smart Outlets, energy saving functions that reduce electricity use, network manageability, Watchdog, and many more features. APC Back-UPS Pro is the perfect choice to protect your data and keep your system available.
This 1 year Extended Warranty comes @2114INR extra.
Extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
24X7 telephone technical support:
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
Parts included:
Replacement parts & components are included with service contracts with some exculsions like battery etc.. Please see the statement of work for service specifics.
Registration: Customer has to register immediately with the provided Licence Key in the below link https://register-apc.com/
Disclaimer: Extended Warranty information applicable only if opted for.
More about this product!
Work, Study, Play? Stay Protected, Stay Connected!
APC Back-UPS Pro is an ideal high-performance power backup and protection for home offices, desktop PCs, home entertainment systems, game console, and electronic devices. It defends your digital experience from erratic power disruption and ensures quality and uninterrupted power supply to your electronic devices.
LCD Status Display
Easy to use LCD Display provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs etc. It display key parameters such as: Battery Charge, Power Saving Function on/off, On-Line / On Battery, Replace Battery, Overload, AVR, Input / Output Voltage, System Faults, Mute On/Off, Load in Watts & Percent etc.
Energy Saver Green UPS
Energy Saving Feature
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable Voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life, and protecting sensitive electronics.
Protect Your Digital Life
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines
Four Battery and surge-protected outlets
Back up and protect your hardware and data during power outages, surges, and spikes
Two Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage
Availability
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions. Ideal for Indian Power Condition.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Cold-start capable
Provides temporary battery power when the utility power is out
Backup during Power Cuts
Adequate Backup Time as per the Load.
(200W = 30 min. 300W = 18 min., 400W = 12 min., 500W = 9 min.)
Disclaimer: Back-Up time is subject to load, room temperature, battery life and results may wary. Please visit APC website to know more details about the backup time as per the load.
Manageability
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power
Serviceability
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing a quick, easy battery replacement
PowerChute® Personal Edition UPS Management Software
APC PowerChute Personal Edition software provides safe system shutdown in the event of an extended power outage or computer power problem, preventing potential data corruption. Designed for exceptional usability, it provides first-time users with optimal PC power protection based on APC industry-leading power management expertise. Users also have the option to tailor PowerChute settings for their individual circumstances. Energy cost and CO2 monitoring provides users with a greater understanding of the energy consumed by protected equipment and energy plans enable cost savings.
Safety Standards
RoHS Compliance and BIS Approved for reliable safety
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Name | APC Power-Saving Back-UPS Pro 1500, 230V |
---|---|
Battery Type | Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof |
Audible Alarm When On Battery | Alarm when on battery; distinctive low battery alarm; overload continuous tone alarm |
Interface Ports | USB |
Extended Run Options | APC-Power-Saving-Back-UPS-Pro-1500-230V-India (Available in Technical Tab on site) |
Maximum Depth | 382MM, 38.2CM |
Color | Black |
Width | 114MM,11.4CM |
master carton units | 2 |
Control Panel | Multi-function LCD status and control console |
Approvals | BIS Approved |
Operating Temperature | 0-40°C |
Operating Relative Humidity | 0-95% |
Expected Battery Life(Years) | 2-4 |
Operating Elevation | 0-3000 meters |
Net Weight | 11.76KG |
Height | 301MM, 30.1CM |
Data Line Protection | Analog phone line for phone/fax/modem/DSL(RJ-11 connector), Network line-10/100/100 Base-T ethernet (RJ-45 connector) |
Input Connections | Inida 3-pin 16A |
Audible aAlarm | Provides notification of changing utility power and UPS power conditions |
Surge Energy Rating | 680 Joules |
Input Frequency | 50/60 Hz +/-3 Hz (auto sensing) |
Chord Length | 1.52 meters |
Effeciency At Full Load | 85% |
No Of Power Chords | 1 |
Input Voltage | 230V |
Tax Class | GST-18 |
Category | USB Charger |
Transfer Time | 6ms typical |
Topology Line Interactive | Line interactive |
Waveform Type | stepped approximation to a sinewave |
master carton weight | 28.14 |
Nominal Output Voltage | 230V |
Output Power Capacity | 865Watts/ 1.5kVA |