APC UPS Model: BR1000G-IN 1 KVA Battery Backup

Share
In stock
SKU
BR1000G-IN
Regular Price ₹ 17,100 Special Price ₹ 11,200
35% Off ( Prices are all exclusive of taxes )

Scroll down to the Product Desription for more information on Extended Warranty

CHECK DELIVERY TIME & COD AVAILABILITY

APC Back-UPS Pro BR1000G-IN, 1000VA / 600W, 230V UPS System, High-Performance Premium Power Backup & Protection for Home Office, Desktop PC, Gaming Console & Home Electronics

600 Watt / 1000 VA UPS System

• Sleek Design Line Interactive UPS with Load Capacity of 600Watts / 1000VA
• LCD Display and Sleek Design
• 6 nos. India 3 Pin 6A Output Socket – 4 with Battery backup & 2 with Surge       protection Outlets
• Automatic Voltage Regulator (AVR) with Wide Input Voltage Range of 170-294V
•45-60* min. Back-Up time *as per the load
•Green UPS with Programmable Outlets with energy-saving features
•Generator Compatible
•Cold start capability allows the load to power on just on battery
•Stays quiet during a changeover from mains to generator
•USB, Serial Interface compatible with Powerchute® UPS Management Software
•2 Years of Warranty

APC by Schneider Electric is the global leader in Power Protection for Home & Business presents APC Back-UPS Pro BR Series,

An Uninterrupted Power Supply which offers guaranteed power protection for high-performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. APC Back-UPS Pro provides abundant battery backup during outages and stabilizes unsafe voltage levels. It also provides power protection from damaging surges and spikes, and allow the use of management software PowerChute® so you get the most out of your UPS. Premium features of this family include Automatic Voltage Regulation (AVR), LCD display, Smart Outlets, energy saving functions that reduce electricity use, network manageability, Watchdog, and many more features. APC Back-UPS Pro is the perfect choice to protect your data and keep your system available.

This 1 year Extended Warranty comes @1393INR extra.

Extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

24X7 telephone technical support:
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.

Parts included:
Replacement parts & components are included with service contracts with some exculsions like battery etc.. Please see the statement of work for service specifics.

Registration: Customer has to register immediately with the provided Licence Key in the below link https://register-apc.com/

Disclaimer: Extended Warranty information applicable only if opted for.

 

More about this product!

Work, Study, Play? Stay Protected, Stay Connected!
APC Back-UPS Pro is an ideal high-performance power backup and protection for home offices, desktop PCs, home entertainment systems, game console, and electronic devices. It defends your digital experience from erratic power disruption and ensures quality and uninterrupted power supply to your electronic devices.

LCD Status Display
Easy to use LCD Display provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs etc. It display key parameters such as: Battery Charge, Power Saving Function on/off, On-Line / On Battery, Replace Battery, Overload, AVR, Input / Output Voltage, System Faults, Mute On/Off, Load in Watts & Percent etc.

Energy Saver Green UPS

Energy Saving Feature
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.

Customizable Voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life, and protecting sensitive electronics.

Protect Your Digital Life

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines

Four Battery and surge-protected outlets
Back up and protect your hardware and data during power outages, surges, and spikes

Two Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage

Availability

Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions. Ideal for Indian Power Condition.

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Cold-start capable
Provides temporary battery power when the utility power is out

Backup during Power Cuts

Adequate Backup Time as per the Load.
(200W = 30 min. 300W = 18 min., 400W = 12 min., 500W = 9 min.)
Disclaimer: Back up time is subject to load, room temperature, battery life, and results may vary. Please visit our APC website to know more details about the backup time as per the load.
Disclaimer: Back-Up time is subject to load, room temperature, battery life, and results may vary.

Manageability

LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port

Audible alarms
Provides notification of changing utility power and UPS power conditions

Disconnected battery notification
Warns when a battery is not available to provide backup power

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse (Not available on Wall Tap SKUs)

Simple battery replacement
Increases UPS availability by allowing a quick, easy battery replacement

PowerChute® Personal Edition UPS Management Software

APC PowerChute Personal Edition software provides safe system shutdown in the event of an extended power outage or computer power problem, preventing potential data corruption. Designed for exceptional usability, it provides first-time users with optimal PC power protection based on APC industry-leading power management expertise. Users also have the option to tailor PowerChute settings for their individual circumstances. Energy cost and CO2 monitoring provides users with a greater understanding of the energy consumed by protected equipment and energy plans enable cost savings.

Safety Standards

RoHS Compliance and BIS Approved for reliable safety
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

 

 

More Information
Product Name APC UPS Model: BR1000G-IN 1 KVA Battery Backup
Battery Type Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Audible Alarm When On Battery Alarm when on battery, distinctive low battery alarm, overload continuous tone alarm
Interface Ports USB
Extendable Run Time 1
Maximum Depth 382MM, 38.2CM
Color Black
Width 114MM,11.4CM
master carton units 2
Control Panel Multi-function LCD status and control console
Approvals BIS Approved
Operating Temperature 0-40°C
Operating Relative Humidity 0-95%
Expected Battery Life(Years) 2-4
Operating Elevation 0-3000 meters
Net Weight 11.35KG
Height 301MM, 30.1CM
Data Line Protection Provides protection of connected equipment from power surges on the data line
Bypass Built-in Bypass
Input Connections India 3-pin 6A
Audible aAlarm Alarm when on battery, distinctive low battery alarm, overload continuous tone alarm
Surge Energy Rating 680 Joules
Input Frequency 50/60 Hz +/-3 Hz (auto sensing)
Chord Length 1.52 meters
Effeciency At Full Load 84%
No Of Power Chords 1
Input Voltage 230V
Tax Class GST-18
Transfer Time 8ms typical
Topology Line Interactive Line interactive
Waveform Type stepped approximation to a sinewave
master carton weight 27.2
Nominal Output Voltage 230V
Output Power Capacity 600Watts/1.0kVA
Write Your Own Review
You're reviewing:APC UPS Model: BR1000G-IN 1 KVA Battery Backup
Your Rating

No sellers found for this product.
Products you may like
Search engine powered by ElasticSuite