Acti9- RCCB xID 4P 40A 30mA AC-type

Share
In stock
SKU
A9N16254
Regular Price ₹ 6,364 Special Price ₹ 2,800
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 4P, 40A RCCB with a sensitivity of 30mA

Country of Origin: India

More Information
Product Name Acti9- RCCB xID 4P 40A 30mA AC-type
Range Name Acti 9
Category RCCB
Tax Class GST-18
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Standard ISI/CE marked as per IS/IEC 61008-1
Write Your Own Review
You're reviewing:Acti9- RCCB xID 4P 40A 30mA AC-type
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite