Acti9- RCCB xID 2P 40A 100mA AC-type
In stock
SKU
A9N16205
Regular Price
₹ 5,845
Special Price
₹ 2,572
56% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 2P, 40A RCCB with a sensitivity of 100mA
Country of Origin: India
Product Name | Acti9- RCCB xID 2P 40A 100mA AC-type |
---|---|
Range Name | Acti 9 |
Category | RCCB |
Tax Class | GST-18 |
Width (in mm) | 36 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.