Acti9 C120N MCB 3P C 100A 10000A 415V
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Product Name | Acti9 C120N MCB 3P C 100A 10000A 415V |
---|---|
Range Name | Acti 9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 100A |
Number of Poles | 3P |
Tripping Curves | C |