Acti9 C120N MCB 2P C 100A 10000A 415V

Share
In stock
SKU
A9N18362
Regular Price ₹ 8,952 Special Price ₹ 5,819
35% Off ( Prices are all exclusive of taxes )

C120N - circuit breaker - 2P - 100A - C curve

CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 6 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 81mm x (D) 73mm. The weight is 0.41kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

More Information
Product Name Acti9 C120N MCB 2P C 100A 10000A 415V
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9 C120N MCB 2P C 100A 10000A 415V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite