Acti 9 Isolator xSW 4P 40A
In stock
SKU
A9S4P040
Regular Price
₹ 2,004
Special Price
₹ 882
56% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 40A isolator
Country of Origin: India
Product Name | Acti 9 Isolator xSW 4P 40A |
---|---|
Range Name | Acti 9 |
Category | Isolators |
Tax Class | GST-18 |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.