Acti 9 - DB 6 way TPN DD - Distribution Board
In stock
SKU
A9HTND06
Regular Price
₹ 7,838
Special Price
₹ 3,684
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Metallic Enclosures to house your protection devices.
Country of Origin: India
Product Name | Acti 9 - DB 6 way TPN DD - Distribution Board |
---|---|
Range Name | Acti 9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Width (in mm) | 460 |
Height (in mm) | 422 |
Depth (in mm) | 101.4 |
Body Material | Steel |
Write Your Own Review
No sellers found for this product.