Acti 9 - DB 4 way TPN DD - Distribution Board

Share
In stock
SKU
A9HTND04
Regular Price ₹ 7,723 Special Price ₹ 3,630
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Metallic Enclosures to house your protection devices.

Country of Origin: India

More Information
Product Name Acti 9 - DB 4 way TPN DD - Distribution Board
Range Name Acti 9
Category DB
Tax Class GST-18
Color White
Width (in mm) 424
Height (in mm) 422
Depth (in mm) 101.4
Body Material Steel
Write Your Own Review
You're reviewing:Acti 9 - DB 4 way TPN DD - Distribution Board
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite