Acti 9 MCB xC60 4P 32A C 10000A

Share
In stock
SKU
A9N4P32C
Regular Price ₹ 3,030 Special Price ₹ 1,333
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc This is a 4P, 32A MCB with a breaking capacity of 10kA.

Country of Origin: India

More Information
Product Name Acti 9 MCB xC60 4P 32A C 10000A
Range Name Acti 9
Category MCB
Tax Class GST-18
Breaking Capacity 10kA
Tripping Curves C
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 74
Color White
Body Material Plastic
Standard ISI/CE marked as per IS/IEC 60898-1
Write Your Own Review
You're reviewing:Acti 9 MCB xC60 4P 32A C 10000A
Your Rating

No sellers found for this product.
Frequently Asked question

What is the breaking capacity of the product?

10kA

What are the number of poles?

4P

Is this product suitable for lighting loads or motor loads?

Light Loads

What is the operating voltage?

415V

Can I fit a padlock on the product?

Yes

Search engine powered by ElasticSuite