Acti 9 MCB xC60 1P 6A C 10000A
In stock
SKU
A9N1P06C
Regular Price
₹ 415
Special Price
₹ 191
54% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc This is a 1P, 6A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Name | Acti 9 MCB xC60 1P 6A C 10000A |
---|---|
Range Name | Acti 9 |
Category | MCB |
Tax Class | GST-18 |
Breaking Capacity | 10kA |
Tripping Curves | C |
Width (in mm) | 18 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Color | White |
Body Material | Plastic |
Standard | ISI/CE marked as per IS/IEC 60898-1 |
Write Your Own Review
No sellers found for this product.
Frequently Asked question
What is the breaking capacity of the product?
10kA
What are the number of poles?
1P
Is this product suitable for lighting loads or motor loads?
Light Loads
What is the operating voltage?
240V
Can I fit a padlock on the product?
Yes