Acti 9 DB 4 tier 40 modules DD

Share
In stock
SKU
A9HFD440
Regular Price ₹ 10,501 Special Price ₹ 4,935
53% Off ( Prices are all exclusive of taxes )

Acti 9 - Flexi tier DB - double door metal - 4 tier 40 modules

CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 distribution board comes with reversible double metal door for door opening. This distribution board gives total flexibility to mount any type and size of modular devices as per load requirement. It allows the mounting of modular devices on 4 rows of 10 modules of 18mm (40 modules total). The dimensions are (W) 366mm x (H) 740.6mm x (D) 101.6mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP43, IK09 with the double metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.

More Information
Product Name Acti 9 DB 4 tier 40 modules DD
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti 9 DB 4 tier 40 modules DD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite