ClipsalX Twin RJ11 Tel Outlets (1M)

Share
In stock
SKU
CPXRJ11TW1M_GY
Regular Price ₹ 521 Special Price ₹ 234
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact

Country of Origin: India

More Information
Product Name ClipsalX Twin RJ11 Tel Outlets (1M)
Range Name Clipsal X
Power Source Type 240V - 50 Hertz
Body Material Plastic
Category Telephone Outlet
Tax Class GST-18
Color Grey
No of Modules 1 Mod
Shutter Availability With Shutter
Write Your Own Review
You're reviewing:ClipsalX Twin RJ11 Tel Outlets (1M)
Your Rating

No sellers found for this product.
1) Is it good for Geaser and AC? Yes it can be used for Geaser at Home and AC
Search engine powered by ElasticSuite