ClipsalX Antiviral-RJ11 Tel Outlet, No Shutter

Share
In stock
SKU
CPXRJ11NS1M_WE
Regular Price ₹ 284 Special Price ₹ 128
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact

Country of Origin: India

More Information
Product Name ClipsalX Antiviral-RJ11 Tel Outlet, No Shutter
Range Name Clipsal X
Power Source Type 240V - 50 Hertz
Body Material Plastic
Category Telephone Outlet
Tax Class GST-18
Color Grey
No of Modules 1 Mod
Shutter Availability Without Shutter
Write Your Own Review
You're reviewing:ClipsalX Antiviral-RJ11 Tel Outlet, No Shutter
Your Rating

No sellers found for this product.
1) how safe it is for the kids? The sockets come with shutters, hence it is safe.
Search engine powered by ElasticSuite