ClipsalX-8M Grid & 8M Cover Frame, Square

Share
In stock
SKU
CPXCP8MSQ_SH
Regular Price ₹ 1,736 Special Price ₹ 781
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option

Country of Origin: India

More Information
Product Name ClipsalX-8M Grid & 8M Cover Frame, Square
Range Name Clipsal X
Category Texture Plate
Tax Class GST-18
Switch Orientation Square
Body Material Plastic
Color Sheesham
No of Modules 8 Mod - Square
Write Your Own Review
You're reviewing:ClipsalX-8M Grid & 8M Cover Frame, Square
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite