ClipsalX Antiviral-2.1A USB Charger (2M)
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections
Country of Origin: India
Product Name | ClipsalX Antiviral-2.1A USB Charger (2M) |
---|---|
Range Name | Clipsal X |
Switch Orientation | Vertical |
Indicator Availability | Without Indicator |
No of Ways | 1 Way |
Current Rating | 2.1A |
Body Material | Plastic |
Category | USB Charger |
Tax Class | GST-18 |
Color | White |
No of Modules | 2 Mod |