circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P 4d

Share
In stock
SKU
LV540506
Regular Price ₹ 57,100 Special Price ₹ 27,122
53% Off ( Prices are all exclusive of taxes )

circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P 4d

CHECK DELIVERY TIME & COD AVAILABILITY

EasyPact CVS400F is a 4 poles 4d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds an electronic ETS 2.3 trip unit, with 400A rating. ETS 2.3 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (185mm x 255mm x 110mm) comes with a variety of optional functions and accessories. EasyPact CVS400F is compliant with international standards (IEC 60947, CCC, EAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).

More Information
Product Name circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P 4d
Range Name EasyPact CVS
Category MCCB
Tax Class GST-18
Write Your Own Review
You're reviewing:circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P 4d
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite