TVS CONTROL RELAY 2NO 2NC 240VAC 50Hz

Share
In stock
SKU
CAE22U5
Regular Price ₹ 1,590 Special Price ₹ 731
54% Off ( Prices are all exclusive of taxes )

EasyPact TVS control relay - 2 NO + 2 NC <= 690 V - 240 VAC

CHECK DELIVERY TIME & COD AVAILABILITY

EasyPact TVS control relay for utilization categories AC-15/AC-14 up to 10A/690V. It provides 4 instantaneous contacts (2NO+2NC), a 240V 50Hz AC coil, connections by screw clamp terminals. For demanding applications with standard operating rates until 3 cycles/second, it procures standard reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

More Information
Product Name TVS CONTROL RELAY 2NO 2NC 240VAC 50Hz
Range Name Easypact TVS
Tax Class GST-18
Write Your Own Review
You're reviewing:TVS CONTROL RELAY 2NO 2NC 240VAC 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite