Share

Zelio Relay,2CO 5A Relay-LTB+LED 24VAC

In stock
SKU
RXG23B7
Regular Price ₹ 793 Special Price ₹ 460
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

2CO 5A Relay-LTB+LED 24VAC
More Information
Product Name Zelio Relay,2CO 5A Relay-LTB+LED 24VAC
Range Name Harmony Relays
Tax Class GST-18
Activity IDSIG
Write Your Own Review
You're reviewing:Zelio Relay,2CO 5A Relay-LTB+LED 24VAC
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite