MCCB Accessory - EasyPact CVS Accessory,29450,1 AUX.SWITCH C/O CONTACT OF/SDE/SDVNS80

Share
In stock
SKU
29450
Regular Price ₹ 1,100 Special Price ₹ 594
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
device short name
OF
SD
SDE
SDV
 
product or component type
Auxiliary contact
 
range compatibility
Compact NS630b...1600
Compact NS1600b...3200
Compact INS
Compact INSE
Compact INSJ
Compact INV
Compact NG
Compact NR
Compact NSX
EasyPact CVS
 
offer type
C5
C4
 
signal contacts composition
1 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
auxiliary contacts operation
Early-make
Early-break
 
mounting mode
Clip-on
 
[Ith] conventional free air thermal current
6 A
 
[Ie] rated operational current
AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
 
minimum load
100 mA at 24 V
 
width
1 cm
 
accessory / separate part category
Spare part for Compact NS630b...1600
Spare part for Compact NS1600b...3200
 
Environment
ambient air temperature for operation
-25…70 °C
 
ambient air temperature for storage
-25…70 °C

Country of Origin: India

More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,29450,1 AUX.SWITCH C/O CONTACT OF/SDE/SDVNS80
Range Name EasyPact CVS Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,29450,1 AUX.SWITCH C/O CONTACT OF/SDE/SDVNS80
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite