CONTACTOR 18A 1F+1O 24V 50/60

Share
In stock
SKU
LC1D18B7
Regular Price ₹ 2,500 Special Price ₹ 1,175
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 24 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name CONTACTOR 18A 1F+1O 24V 50/60
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:CONTACTOR 18A 1F+1O 24V 50/60
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite