4P CONTACTOR 85A AC1 (2NO+2NC) 220V WB

Share
In stock
SKU
LC1E65008M5WBIN
Regular Price ₹ 15,595 Special Price ₹ 7,174
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Contactor
 
device short name
LC1E
 
contactor application
Resistive load
 
utilisation category
AC-1
 
poles description
4P
 
power pole contact composition
2 NO + 2 NC
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 50/60 Hz
 
[Ie] rated operational current
85 A (at <40 °C) at <= 415 V AC AC-1 for power circuit
 
control circuit type
AC at 50 Hz wide range
 
height
127 mm
 
width
85 mm
 
depth
125 mm
 
net weight
1.3 kg
 
colour
Grey (RAL 7011)
 
Complementary
auxiliary contact composition
Without
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
overvoltage category
III
 
Irms rated making capacity
650 A at 440 V AC for power circuit conforming to IEC 60947-4-1
 
rated breaking capacity
520 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
520 A 40 °C - 10 s for power circuit
260 A 40 °C - 60 s for power circuit
110 A 40 °C - 600 s for power circuit
 
associated fuse rating
125 A gG at <= 690 V coordination type 1 for power circuit
 
average impedance
1 mOhm - Ith 85 A 50 Hz for power circuit
 
power dissipation per pole
6.4 W AC-1
 
control circuit voltage limits
Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C)
Operational: 0.7...1.25 Uc at 50 Hz (at <55 °C)
 
operating time
20...26 ms on closing
8...12 ms on opening
 
mechanical durability
5 Mcycles
 
maximum operating rate
1200 cyc/h 60 °C
 
inrush power in VA
160 VA 50 Hz cos phi 0.75 (at 20 °C)
 
hold-in power consumption in VA
15 VA 50 Hz cos phi 0.3 (at 20 °C)
 
heat dissipation
6…10 W for control circuit
 
electrical durability
0.35 Mcycles AC-1
 
mounting support
DIN rail
Plate
 
connections - terminals
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: solid
 
tightening torque
Control circuit: 1.2 N.m
Power circuit: 5 N.m
 
Environment
standards
IEC 60947-5-1
IEC 60947-4-1
 
product certifications
EAC
 
IP degree of protection
IP20 conforming to IEC 60529
 
protective treatment
TH conforming to IEC 60068
 
pollution degree
3
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-20…70 °C at Uc
 
operating altitude
3000 m
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 11 ms
Shocks contactor closed: 7 Gn for 11 ms
More Information
Product Name 4P CONTACTOR 85A AC1 (2NO+2NC) 220V WB
Category Contactors
Tax Class GST-18
Range Name TeSys
Color White
Write Your Own Review
You're reviewing:4P CONTACTOR 85A AC1 (2NO+2NC) 220V WB
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite