4P CONTACTOR 32A AC-1 220VAC COIL

Share
In stock
SKU
LC1DT32M7
Regular Price ₹ 4,600 Special Price ₹ 2,162
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 32 A - 220 V AC 50/60 Hz coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 32A/440V AC-1. It provides a 220V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name 4P CONTACTOR 32A AC-1 220VAC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:4P CONTACTOR 32A AC-1 220VAC COIL
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite