Easy9 Isolator 4P 40A 415V

Share
In stock
SKU
EZ9S66440
Regular Price ₹ 1,378 Special Price ₹ 676
51% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 63A isolator

Image shown here is for representative purpose only. It might not show the exact SKU

Country of Origin: India

More Information
Product Name Easy9 Isolator 4P 40A 415V
Range Name Easy9
Category Isolators
Tax Class GST-18
Current Rating 40A
Number of Poles 4P
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Color White
Suitable for positve isolation Yes
Standard CE marked, AC-22 A, conforms to IEC 60947-3
Write Your Own Review
You're reviewing:Easy9 Isolator 4P 40A 415V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite