Easy9 Isolator 2P 40A 415V
In stock
SKU
EZ9S66240
Regular Price
₹ 577
Special Price
₹ 300
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 63A isolator
Image shown here is for representative purpose only. It might not show the exact SKU
Country of Origin: India
Product Name | Easy9 Isolator 2P 40A 415V |
---|---|
Range Name | Easy9 |
Category | Isolators |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 2P |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Color | White |
Suitable for positve isolation | Yes |
Standard | CE marked, AC-22 A, conforms to IEC 60947-3 |
Write Your Own Review
No sellers found for this product.