Easy9- 40A 2P MCB 6kA C Curve

Share
In stock
SKU
EZ9F76240
Regular Price ₹ 1,165 Special Price ₹ 606
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MCB protect against SC and Overloads and keeps your property safe. This product is compatible for loads like motor, air conditioner etc. This is a 1P, 10A MCB with a breaking capacity of 10kA.

Image shown here is for representative purpose only. It might not show the exact SKU

Country of Origin: India

More Information
Product Name Easy9- 40A 2P MCB 6kA C Curve
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 40A
Number of Poles 4P
Breaking Capacity 6kA
Tripping Curves C
Width (in mm) 18
Height (in mm) 81
Depth (in mm) 74
Color White
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Standard ISI/CE marked as per IS/IEC 60898-7
Suitable for positve isolation Yes
Write Your Own Review
You're reviewing:Easy9- 40A 2P MCB 6kA C Curve
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite