Share

16AX 2 way 1 Module Switch - White

In stock
SKU
P1102
Regular Price ₹ 339 Special Price ₹ 153
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation

High Durability: Copper bridge and silver inlay contacts ensure longer life. Brass terminals & round-tip screws provide efficient electrical contacts
Safe & Secure: Built-in spark shield for added safety. Switches X rated for suitability for inductive loads
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and long lasting laser marking

Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!

 

Country of Origin: India

More Information
Product Name 16AX 2 way 1 Module Switch - White
Range Name Livia AB
Category Switches
Tax Class GST-18
Current Rating 16A
Color White
No of Modules 1 Mod
No of Ways 2 Way
Indicator Availability Without Indicator
No. of Switches per unit 1
Write Your Own Review
You're reviewing:16AX 2 way 1 Module Switch - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite