16A MAIN EMERG SWIT ENCLO

Share
In stock
SKU
VCF01GE
Regular Price ₹ 4,470 Special Price ₹ 2,458
45% Off ( Prices are all exclusive of taxes )

TeSys Vario enclosed, emergency switch disconnector, 16A, IP65

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 16A 690V, for main and emergency stop switching in motor applications AC-23 up to 5.5kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V01 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

More Information
Product Name 16A MAIN EMERG SWIT ENCLO
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:16A MAIN EMERG SWIT ENCLO
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite