3P EVLK CONTACTOR 65A 30KW AC3 415VAC
In stock
SKU
LC1D65AN7
Regular Price
₹ 16,460
Special Price
₹ 7,736
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 415 V AC 50/60 Hz coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 415V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | 3P EVLK CONTACTOR 65A 30KW AC3 415VAC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.