3P CONT 16A AC3 7.5KW 1NO AUX 220VAC
In stock
SKU
LC1K1610M7
Regular Price
₹ 2,075
Special Price
₹ 975
53% Off
( Prices are all exclusive of taxes )TeSys K contactor - 3P - AC-3 <= 440 V 16 A - 1 NO aux. - 220...230 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys K contactor, 3 poles (3NO), for motor control applications up to 16A/690V AC-3 (7.5kW@400V). It provides a 220V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Name | 3P CONT 16A AC3 7.5KW 1NO AUX 220VAC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.