calcPageSize())"
/>
Station plast grey M20 no hole 80x130x77
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Station plast grey M20 no hole 80x130x77
Description
This product is part of XAP range, an offer of metal control stations for XB4 and XB5 series of Ø 22mm pushbuttons. XAPD24 is an empty enclosure with grey color (RAL7035). This version without hole allows a customizable position of pushbuttons on the lid. It can also be used as a connection box. Its dimension leaves a comfortable space for wiring. It is possible to customize the XAP with the Harmony online product selector and configurator. This product has been standardized with metric thread to be used with ISO cable glands to be fully compliant with the IEC 62444. It comes with two M20 holes. The electric shock protection is at class I conforming to EN/IEC 61140 and the mechanical shock protection level is up to IK07 conforming to EN/IEC 62262. This is a zinc alloy offer and the dimensions are 80mm (width) x 130mm (height) x 77mm (depth) and it weighs 0.830kg. XAPD is designed for Original Equipment Manufacturers (OEMs) that meets heavy duty application requirements such as material handling, food & beverage, wind turbines, Mining, Minerals and Metals (MMM), vehicles, etc. This enclosure complies with EN/IEC 60529 and EN/IEC 60947-5-1 and comes with CE, UL, cULus and EAC certification. Fully customized legend panel are available to improve interface experience and enclosure's aesthetic. XAP is designed to be mounted in both vertical and horizontal position with 4 fixing holes. The form factor allows a combination between simplicity, customization flexibility and attractive design for machines It complies with directives such as RoHS and REACh relating to environmental protection.
Product Details
| Product Name | Station plast grey M20 no hole 80x130x77 |
|---|---|
| Range Name | Harmony XAP |
| Tax Class | GST-18 |