APC Smart-UPS RC 3000VA 230V

Share
Out of stock
SKU
SRC3KUXI
( Prices are all exclusive of taxes )

Scroll down to the Product Desription for more information on Extended Warranty

Smart-UPS - Online High Density Double Conversion Technology Application - for Server/ Voice & Data/Network/ Medical Labs & Light Industrial Applications-Harsh environment Maximum Load Factor - 2400 Watts Efficiency - 92.0% (at 100% load) Crest Factor - 3:1 Sockets - 2 IEC 320 C13 and hard wiring (international PC connectors) Front Panel - LED+LCD Display Power Chute Software -Business Edition 5 Nodes - v9.1.1 for Windows Hyper-V, Red Hat Enterprise, Linux, VMware, Windows 2003, External Batteries - Optional depending on required run time Built in Automatic Bypass 

More Information
Product Name APC Smart-UPS RC 3000VA 230V
Color White
Bypass Built-in Bypass
Tax Class GST-18
Write Your Own Review
You're reviewing:APC Smart-UPS RC 3000VA 230V
Your Rating

No sellers found for this product.