calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Socket Outlet, Miluz Lara, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, White
- Description
- Specifications
- Reviews
Description
Discover the Miluz Lara 2P+E, 3 pin socket with shutter by Schneider Electric. Its Ue rated operational voltage is 250VAC at 50/60 Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.75mm x (D) 39.64mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 1293 standard and has ISI product certification.
Overview
| Product Name | Socket Outlet, Miluz Lara, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, White |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| Shutter Availability | With Shutter |
Reviews
Description
Discover the Miluz Lara 2P+E, 3 pin socket with shutter by Schneider Electric. Its Ue rated operational voltage is 250VAC at 50/60 Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.75mm x (D) 39.64mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 1293 standard and has ISI product certification.
Overview
| Product Name | Socket Outlet, Miluz Lara, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, White |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| Shutter Availability | With Shutter |