
Socket Adapter, Miluz Lara, 2 Module, White
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Socket Adapter, Miluz Lara, 2 Module, White
Description
Introducing the Miluz Lara socket adapter by Schneider Electric, designed to bring both style and functionality to your electrical installations. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 44.8mm x (D) 14mm. It is made of polyamide (PA) 6 with 30 % fibre glass. The color of the product is white (RAL 9003) with glossy surface finish. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Socket Adapter, Miluz Lara, 2 Module, White |
---|---|
Range Name | Miluz Lara |
Tax Class | GST-18 |
Color | White |
No of Modules | 2 Mod |