Modular Switches
Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Schneider Electric offers a wide range of modular switches for homes and offices . From classic modular electric switches to smart WiFi-enabled options, each modular switch is designed for safety, longevity, and a clean modern design. Whether you are constructing a new home or upgrading an existing one, you can find the right modular switch at the right price here.
Schneider Electric offers a complete range of modular switches that are suitable for different rooms, budgets, and needs. Each modular electric switch is designed to be safe, functional, and stylish for both residential and commercial use.
A 1 way modular switch is used to control a light or appliance from a single location. A 2 way modular switch is used to control a light from two different locations, for example, at the top and bottom of a staircase. Both 1 way and 2 way modular switches are available in many ranges and finishes at Schneider Electric.
A modular switch and socket provide a switch and a power outlet in a single modular unit. The modular switch and socket are perfect for bedrooms, living rooms, and kitchens where you need both a plug point and a switch in the same place.
Modular WiFi switches enable you to control lights and appliances with your smartphone or by voice. Schneider Electric modular WiFi switches are compatible with voice assistants and Wiser app giving you the flexibility to create a connected smart home without the need for additional wiring.
The modern switches from Schneider Electric are available in ranges like Zencelo, Opale, AvatarOn, Miluz, and Unica Pure. Each modern switch range has a different finish and design to match various interior themes , from classic white to premium satin finishes and antibacterial coatings.
Semi-modular switchboards have a combination of modular components and a fixed base. The semi-modular switchboard price is cheaper than a full modular board and is a great option if you want a clean look without the full cost of a modular board.
Schneider modular switches are built to meet safety needs, quality standards, and long-term performance. Every modular switch is designed to meet strict international standards and is available in a range of finishes and designs to fit any space.
Every Schneider modular switch is built to meet international safety and quality standards. Each modular electric switch undergoes strict quality control before it is sold to customers . This means you can be sure that the switch you install in your home or office is safe, reliable, and built to last for years.
Modular switches from Schneider Electric are made from high-grade polycarbonate bodies. Every modular switch is highly robust, impact-resistant and capable of handling the demands of daily use in homes, offices and commercial premises without loss of function or appearance.
All modular electric switches from Schneider Electric are made from flame-retardant materials to lower the risk of fire. The fire-rated bodies are a key safety feature that makes Schneider Electric modular switches a reliable choice for families, particularly where safety around electricity is paramount.
Schneider Electric modular switches are known for their smooth and quiet operation. The switching mechanism provides a consistent feel every time. Whether you choose a basic modular electric switch or a premium modern designer switch, the quality of the switching action remains the same across all ranges.
The modern switches from Schneider Electric come in multiple finishes, from white, grey, and satin to wood effects, as well as antibacterial coatings . The variety of modern switch designs available means you can find a switch that matches your interior style without compromising on safety or function.
Choosing a modular switch or a semi modular switch board depends on your budget, installation type and design. The semi modular switch board is typically cheaper while a fully modular system is more flexible and has a cleaner appearance.
| Feature | Modular Switch | Modular Switch Board | Semi Modular Board | Traditional Board |
|---|---|---|---|---|
| Design | Sleek, slim modular units | Clean integrated panel look | Mix of modular and fixed | Bulky, box-type finish |
| Installation | Fits standard modular frames easily | Requires full modular wiring setup | Partial modular wiring needed | Fixed wiring, complex install |
| Replaceability | Individual units replaced easily | Each module replaced independently | Modular parts replaceable only | Full board change required |
| Cost | Affordable; flexible pricing | Higher upfront, cost-effective long term | Lower than full modular | Low upfront, high long-term |
| Application | Homes, offices, renovations | Modern homes and commercial spaces | Budget-friendly upgrades | Older constructions only |
Modular switches for homes , offices , and commercial spaces are ideal for a wide variety of environments . It is all about selecting the right modular electric switch to improve safety, convenience , and the overall aesthetic of any room or workspace.
A modular switch for a home living room needs to look good and function well. The designer modern switches from ranges such as Zencelo or AvatarOn are great for living rooms as they enhance any wall and allow for smooth control of lights and fans.
Modular switch and socket combinations are great for bedrooms as they bring the switch and the plug point into one unit. WiFi modular switches are also very popular as they allow control of lights from your phone or from bed without having to stand up.
Modular electric switches for kitchens need to be robust and easy to clean, so antibacterial finishes are a very good idea. The kitchen modular switch and socket combination provides control of appliances and a plug point in a single unit that is easy to maintain.
Office modular switches need to be elegant and reliable within the office setting. Modular WiFi switches are very useful in office cabins and meeting rooms as they allow for scheduled lighting control and remote management of lights, thereby saving energy and increasing convenience in day-to-day office operations.
Commercial modular switches for homes and offices , such as those in hotels, retail shops, and hospitals, are required to meet high standards in terms of safety and appearance. Premium modular electric switches are offered in the Miluz and Opale ranges for spaces where both style and performance matter.
Choosing the right modular switch depends on load, room type, and desired appearance. If you consider the essential factors, you can easily select the best modular switches for your home and office without confusion.
• Determine the required current rating. Most modular switches for home use are rated at 6A or 16A.
• Choose between one-way and two-way options based on how many points control a single appliance or light.
• Choose a modular WiFi switch if you want remote or voice control as a part of a smart home system.
• Compare the modular switches' price ranges to choose the best one for your design and budget.
• Check whether the modular electric switch matches the size of the switch plate frame you already have before placing your order.
Yes, many Schneider Electric modular switches come with child-safe features like shuttered sockets and arc-encapsulated designs. Ranges like Zencelo include reinforced nylon shutters and secure switch mechanisms that prevent children from accessing live parts, making them a safe choice for family homes.
Anti-bacterial switches have a silver-ion coating that is applied to the surface of the switch and are effective at reducing bacterial growth. The Livia range features anti-bacterial switches and is a good option for kitchens, hospitals, schools, and other areas where maintaining cleanliness and hygiene is a daily requirement.
Yes, a modular WiFi switch bySchneider Electric can be used with smart home systems. They can be controlled via the Wiser app and also with voice assistants. You can remotely control your lights and appliances without any additional wiring and create a connected home.
Yes, modular WiFi switches and smart switches allow you to set schedules and timers for lights and appliances. This ensures devices are turned off when not needed, reducing unnecessary power consumption and helping you lower electricity bills gradually over time with minimal effort.
To clean your modular switches, use a dry or slightly damp soft cloth to wipe the surface of the switches. Never apply water directly to the switch or use cleaning chemicals. Always make sure you have switched off the main power before cleaning. The satin finish on the switches are scratch resistant and easy to keep clean.