6A Sockets

23 results

arrow-down
WALL SOCKET PK PRATIKA SCREW 16A IP44 22
PKF16W423
WALL SOCKET PK PRATIKA SCREW 16A IP44 38
PKF16W435
250V 16A 3 pin SKT IP66
56SO316RP-LE-GY-EX
SOCKET W/INTERLOCK RAIL DIN 16A 2P-E 20
82754
6A 250V Sw SKT WG
E8315_6_NS_WG
Switched Socket
MZSWSO62M_WG
Socket Outlet
MZSO62M3P_WG
Socket Outlet
MZSO6162M3P_WG
Switched Socket, Miluz Zeta, 1-Way, 250V, 6A, 2P+E With Shutter, 2 Module, Anthracite
MZSWSO62M_AN
Switched Socket
MZSWSO62M_WH
Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, Anthracite
MZSO62M3P_AN
Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, White
MZSO62M3P_WH

Explore Premium Schneider Electric 6A Sockets

Schneider Electric designs socket ranges that match modern interiors and daily electrical needs. The products are tested for steady performance, smooth plug fit, and safe operation in Indian conditions. The finish looks clean and suits both new projects and renovation work. If you are checking the 6A socket price, the range includes options for different layouts, finishes, and installation preferences without compromising build quality.

Shop 6A Sockets by Type & Configuration

Schneider Electric offers socket options for different room setups and electrical plans. Users can select products based on mounting style, module size, and usage needs. The collection includes:

• Single module socket designs

• Combined switch and socket units

• Flush-mounted configurations

• Multi-gang arrangements for compact spaces

The product range also helps buyers compare the socket 6A price across styles used in homes and office interiors.

Filter 6A Sockets by Features & Specifications

The Schneider Electric range supports practical filtering for faster product selection. Buyers can choose products according to technical and design needs.

Popular selection filters:

• Current rating and module size

• Shutter safety options

• Polycarbonate body finish

• Screw and screwless fitting styles

• White, matte, and premium finish options

A premium 6A power socket from Schneider Electric also supports better plug grip and long usage cycles in busy spaces.

Why Choose Schneider Electric 6A Sockets?

Schneider Electric products are designed with a focus on electrical safety, consistent fitting, and long-term use. The sockets support a stable connection and reduce loose contact issues during regular operation. Their slim profile also improves wall aesthetics in residential and commercial projects. For users comparing the 6A socket price, Schneider Electric gives dependable quality, tested materials, and a finish that remains neat even after daily use.

Key Features of Schneider Electric 6A Sockets

Schneider Electric keeps product design practical and easy for installers as well as end users. The socket range includes features that support regular indoor electrical applications.

Main features:

• Heat-resistant body material

• Smooth insertion and removal of plugs

• Strong internal contact mechanism

• Clean edges with a modern appearance

• Reliable support for daily electrical loads

These details make the range suitable for projects where safety and appearance both matter.

Applications of 6A Sockets in Homes, Offices & Commercial Spaces

Schneider Electric sockets fit well in different indoor environments where stable, low-load connections are needed. They are commonly used in bedrooms, living rooms, reception areas, cabins, and retail counters.

Common usage areas:

• Mobile charging points

• Table lamp connections

• Desktop and workstation setups

• Reception and waiting zones

• Printer and small appliance connections

A Schneider Electric 6A power socket also supports organised wiring layouts in modern interiors.

How to Choose the Right 6A Socket

Before selecting a socket, users should check the wall layout, connected appliance type, and installation requirements. Schneider Electric offers options that suit compact and large spaces with matching switch plates and accessories. Buyers also compare design finish, module compatibility, and safety features during selection. Reviewing the socket 6A price alongside material quality helps in choosing a suitable product for long-term indoor use.

Installation & Safety Tips for 6A Sockets

Correct installation helps maintain electrical safety and product life. Schneider Electric recommends proper fitting by trained professionals for stable performance.

Important safety tips:

• Use approved wiring components

• Avoid loose wall box fittings

• Do not overload connected points

• Keep sockets away from moisture-prone areas

• Inspect terminals during maintenance checks

For projects that require dependable 6A sockets, proper installation keeps the connection secure and reduces wear over time.

FAQs About 6A Socket

Q. Are Schneider Electric 6A sockets safe for children?

Yes, Schneider Electric designs many 6A sockets with safety-focused construction for residential spaces. Selected models include shutter mechanisms that help reduce accidental contact with live parts. The socket body also uses durable material with stable insulation support. These features make the range suitable for homes where children use charging points and small appliances regularly.

Q. Do all Schneider 6A sockets come with safety shutters?

Not every Schneider Electric socket includes shutter protection, as the feature depends on the product series and configuration type. Many premium ranges are available with integrated shutters for added user safety. Before purchase, buyers should check product specifications carefully. While comparing the 6A socket price, users can also review shutter protection and module compatibility.

Q. Can I use a 6A socket for a refrigerator or TV?

A Schneider Electric 6A socket can support televisions, set-top boxes, and small home electronics within the approved load limit. For refrigerators, usage depends on the appliance rating and the startup load requirement. Heavy appliances may need a higher-rated socket. Choosing the correct point also depends on the wiring condition and the connected electrical circuit design.

Q. What is the maximum load capacity of a 6A socket?

A Schneider Electric 6A socket is generally designed to support electrical loads up to 6 amperes under standard usage conditions. It is suitable for small appliances, chargers, lamps, and entertainment devices. Continuous high-load usage should be avoided. Users comparing the socket 6A price should also check the rated capacity and installation quality before selection.

Q. What material are Schneider Electric 6A sockets made of?

Schneider Electric uses quality-grade polycarbonate and heat-resistant materials in many socket ranges for better durability and safer everyday operation. The outer body is designed to handle regular plug movement without surface damage. Internal contacts are engineered for stable conductivity. These material standards help maintain product performance in residential and commercial electrical setups.

Q. How do I know if my appliance needs a 6A or 16A socket?

The appliance power rating usually helps identify the correct socket requirement. Smaller devices like televisions, routers, and table lamps commonly use a 6A point. Heavy appliances such as microwave ovens or air conditioners normally require a 16A connection. A Schneider Electric electrician or installer can also guide proper socket selection during installation planning.

Q. Are Schneider 6A sockets compatible with universal plugs?

Many Schneider Electric socket ranges support universal plug compatibility, depending on the module design and product series. These configurations allow connection with multiple plug types used in homes and office spaces. Buyers should still verify socket specifications before installation. A premium 6A power socket also improves plug grip and maintains stable contact during usage.

Q. How long do Schneider Electric 6A sockets typically last?

Schneider Electric sockets are designed for long operational life under standard indoor usage conditions. Product life depends on electrical load, installation quality, and maintenance practices. With proper fitting and regular use, the sockets maintain good contact strength and body finish for years. Stable internal construction also reduces wear from repeated plug insertion and removal.

Q. Are Schneider 6A sockets fire-retardant?

Yes, many Schneider Electric socket ranges use fire-retardant material to improve electrical safety during regular operation. The housing material is designed to resist heat spread caused by wiring stress or overload situations. Correct installation and approved electrical accessories are still important. Buyers checking the 6A sockets range should also review fire-resistant construction details in specifications.